HUBBELL CANADA
Image of B3G10D25G66SV B3G10D25G66SV

B3G10D25G66SV

Brand: Burndy

Catalog ID: B3G10D25G66SV

Flexible tinned copper braid 10.25"x0.75"

General

Catalog Number

B3G10D25G66SV

Material

Copper

Material - Ferrules

Silver Plated Copper Ferrule

Physical Attribute - Number of Braids

3

UPC

781810548837

UPC 14 Digit GTIN

00781810548837

Dimensions

Dimension - Width inch

0.75

Dimension - Width mm

19 mm

Electrical Ratings

Rating - Indoor Amperage

960 A

Rating - Outdoor Amperage

1150 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes