Catalog Number
B4D19D75G60TN
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
UPC
781810375242
UPC 14 Digit GTIN
00781810375242
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Standards - RoHS Compliance Status
EX
UL Listed
Yes