
Brand: Burndy
Catalog ID: B4E12N
Catalog Number
B4E12N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810004852
UPC 14 Digit GTIN
00781810004852
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.64 in
Length
12 in
Rating - Indoor Amperage
850
Rating - Outdoor Amperage
1020
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1