HUBBELL CANADA
Image of B4F14D88G75 B4F14D88G75

B4F14D88G75

Brand: Burndy

Catalog ID: B4F14D88G75

Flexible Copper Braid

General

Catalog Number

B4F14D88G75

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810375044

UPC 14 Digit GTIN

00781810375044

Dimensions

Dimension - L Length Overall mm

378 mm

Dimension - Length Overall inch

14.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

1000

Rating - Outdoor Amperage

1200

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1