Catalog Number
B4F16G8TN
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
UPC
781810413579
UPC 14 Digit GTIN
00781810413579
Rating - Indoor Amperage
1000
Rating - Outdoor Amperage
1200
Standards - RoHS Compliance Status
EX
UL Listed
Yes