HUBBELL CANADA
Image of B4G22D25G75 B4G22D25G75

B4G22D25G75

Brand: Burndy

Catalog ID: B4G22D25G75

Flexible Copper Braid

General

Catalog Number

B4G22D25G75

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810210475

UPC 14 Digit GTIN

00781810210475

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

565 mm

Dimension - Length Overall inch

22.25 in

Dimension - Pad Width inch

1.69 in

Package Height

Package Length

Package Weight

Package Width

Thickness

0.94 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid