
Brand: Burndy
Catalog ID: B4G24N
Catalog Number
B4G24N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810088982
UPC 14 Digit GTIN
00781810088982
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in
Rating - Indoor Amperage
1200
Rating - Outdoor Amperage
1440
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1