HUBBELL CANADA
B566, Horizontal Cable to Ground Rod, 500 kcmil, 3/4" Ground Rod
Image of B566 B566, Horizontal Cable to Ground Rod, 500 kcmil, 3/4" Ground Rod

B566, Horizontal Cable to Ground Rod, 500 kcmil, 3/4" Ground Rod

Brand: Burndy

Catalog ID: B566

Mold, Horizontal Cable through Top of Ground Rod, 500 kcmil, 250 Weld Metal, 3/4" Ground Rod.

General

Catalog Number

B566

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

621945534728

Certifications And Compliance

EU RoHS Indicator

Yes

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480