HUBBELL CANADA
Image of B7EP B7E Series, 3.63 X 5.88 X 5.06, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

B7E Series, 3.63 X 5.88 X 5.06, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand: Killark

Catalog ID: B7EP

B7E Series, 3.63 X 5.88 X 5.06, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover bolts of 316 grade stainless steel for maximum protection from corrosion.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating.
  • Mounting lugs are bolt on, made from ductile aluminum alloy.
  • Conduit and device openings factory or field installed.

The B7E series bolted enclosures are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. The B7E series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. The B7E are made of cast copper-free aluminum (less than 4/10 of 1%). Supplied standard with a Nitrile (BUNA-N) O-Ring, 316 tri-lead captive cover bolts, and ductile mounting lugs. The boxes have pre-drilled internal mounting bosses for factory or field installed mounting pans. Options include control operators, circuit breaker handles, NPT conduit openings & metric gland openings.

General

Application

Catalog Number

B7EP

Color

Gray

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Type

UPC

783936020341

Dimensions

Gross Weight with Packaging

11.2

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X