HUBBELL CANADA
Image of B7MS2RS-12 B7MS2RS-12 - B7MS Series - Aluminum Compact Rotary Style Enclosure with Manual Square D IEC Starter - B7EQ Enclosure - Fla 9.0-13.0 - 10Hp Max

B7MS2RS-12 - B7MS Series - Aluminum Compact Rotary Style Enclosure with Manual Square D IEC Starter - B7EQ Enclosure - Fla 9.0-13.0 - 10Hp Max

Brand: Killark

Catalog ID: B7MS2RS-12

Killark's B7MS Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available with either "Push-Button" or "Rotary" style operators, the internal IEC-style starter is available in manufacturer configurations including Square D and ABB. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Type 4, 4X rated for protection from hose directed water and corrosion.
  • Pre-drilled to facilitate easy field installation of starters.
  • Either rotary or push button operator with included lock-out provision.
  • Provisions for drain and breather.
  • Bolt on ductile mounting lugs.
  • Two NPT conduit openings provided as standard
  • Additional custom openings on request.
  • Universal design accommodates, as standard, IEC starter manufacturers including Square D, CutlerHammer, ABB, Siemens, Moeller, Sprecher+ Schuh, Allen-Bradley, Advance Controls, and WEG.
  • Copper-free aluminum (less than 4/10 of 1% copper content).
  • Cover bolts are 316 stainless steel.
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Killark's B7MS Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available with either "Push-Button" or "Rotary" style operators, the internal IEC-style starter is available in manufacturer configurations including Square D and ABB.

General

Action

SP

Actuator

Rotary Handle

Application

Catalog Number

B7MS2RS-12

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936077505

Dimensions

Diameter - Inside

2.19 in

Gross Weight with Packaging

24.7

Electrical Ratings

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Voltage Rating

600 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Operational

Action

SP

Actuator

Rotary Handle

Horsepower - Maximum