HUBBELL CANADA
Image of B7MSN2PS1C B7MSN2PS1C - B7MSN Series, AL 3-Pole, 3-Phase Compact Push Button Style Enclosure w/ Manual NEMA Starter - B7EQ Enclosure - Starter Size 1 - 10Hp Max

B7MSN2PS1C - B7MSN Series, AL 3-Pole, 3-Phase Compact Push Button Style Enclosure w/ Manual NEMA Starter - B7EQ Enclosure - Starter Size 1 - 10Hp Max

Brand: Killark

Catalog ID: B7MSN2PS1C

B7MSN Series - Aluminum 3-Pole, 3-Phase Compact Push Button Style Enclosure with Manual Square D NEMA Starter - B7EQ Enclosure - NEMAstarter Size 1 - 10Hp Max

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Type 4, 4X rated for protection from hose directed water and corrosion.
  • Pre-drilled to facilitate easy field installation of starters.
  • Large double green/red start-stop push buttons.
  • Can be pad locked in “OFF” position.
  • Provisions for drain and breather.
  • Bolt on ductile mounting lugs.
  • Two 1-1/2” NPT conduit openings provided as standard, with custom openings on request.
  • Universal design accommodates, as standard, starter manufacturers including Allen-Bradley 609 Series, Cutler-Hammer B100M Series, GE CR106 Series and Square D 2510M Series.
  • Copper-free aluminum (less than 4/10 of 1% copper content).
  • Cover bolts are 316 stainless steel.
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Killark's B7MSN Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available as a "Push-Button" style operator, the internal NEMA-style starter is available in manufacturer configurations including Square D and Cutler Hammer. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

General

Action

SP

Actuator

Double Pushbutton

Application

Catalog Number

B7MSN2PS1C

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Size

1

Type

UPC

783936009827

Dimensions

Gross Weight with Packaging

25.4

Size

1

Electrical Ratings

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Voltage Rating

600 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Operational

Action

SP

Actuator

Double Pushbutton

Horsepower - Maximum