HUBBELL CANADA
Image of B7NFD16A B7NFD16A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 16A/3P/600VAC/50HP Max

B7NFD16A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 16A/3P/600VAC/50HP Max

Brand: Killark

Catalog ID: B7NFD16A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 16A/3P/600VAC/50HP Max

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Killark B7NFD Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.

General

Action

3P

Actuator

Rotary Handle

Catalog Number

B7NFD16A

Color

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Type

UPC

783936151687

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Operational

Action

3P

Actuator

Rotary Handle

Operating Temperature Celcius Max

40 Degree

Configuration

Number Of Poles

3