HUBBELL CANADA
BCS23
BCS23

B8718, Vertical Cable Drop to Vertical Steel, 4/0 AWG

Brand: Burndy

Catalog ID: B8718

Mold, Vertical Cable Drop to Vertical Steel Surface, 4/0 AWG, 150 Weld metal

Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Vertical Cable Down To A Vertical Steel Surface

Catalog Number

B8718

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810394908

UPC 14 Digit GTIN

00781810394908

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

480