HUBBELL CANADA
Image of BA10E10 BA10E10, Vinyl Ring Terminal For 12 - 10 AWG

BA10E10, Vinyl Ring Terminal For 12 - 10 AWG

OR

Brand: Burndy

Catalog ID: BA10E10

Copper Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated.

BA10E10.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

General

Application

Catalog Number

BA10E10

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

UPC

781810026465

UPC 14 Digit GTIN

00781810026465

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Pad Width inch

0.36 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999