HUBBELL CANADA
Image of BA10EL6 BA10EL6, Vinyl Locking Fork Terminal For 12 - 10 AWG

BA10EL6, Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: BA10EL6

Vinyl Locking Fork Terminal For 12 - 10 AWG.

BA10EL6.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

General

Catalog Number

BA10EL6

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Trade Name

VINYLUG™

UPC

781810026885

UPC 14 Digit GTIN

00781810026885

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999