HUBBELL CANADA
Image of BA14E10 BA14E10, Vinyl Ring Terminal For 16 - 14 AWG

BA14E10, Vinyl Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: BA14E10

Copper Terminal, Ring Tongue, 16-14 AWG, #8-#10 Stud, Vinyl Insulated.

BA14E10.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

General

Application

Catalog Number

BA14E10

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

UPC

781810026625

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5 in

Dimension - Hole Size inch

0.20 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999