
Brand: Wiegmann
Catalog ID: ALNP3024
These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.
Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels larger than 20"x20" have 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
ALNP3024
Construction
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725364619
Height
27 in
Weight
9 lb
Width
21 in
EU RoHS Indicator
Yes
Carton Quantity
1