Brand: Wiegmann
Catalog ID: HW-WM2420A
Aluminum back panel for the Control Series line of enclosures.
Catalog Number
HW-WM2420A
Material
Aluminum
Series
Control
Type
Back Panel
UPC
786725858422
Height
21 in
Weight
4.5 lb
Width
17 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
40