HUBBELL CANADA
Image of HW-WM2424A Back Panel Control Series 21X21 Aluminum

Back Panel Control Series 21X21 Aluminum

Brand: Wiegmann

Catalog ID: HW-WM2424A

Back Panel Control Series 21X21 Aluminum

Aluminum back panel for the Control Series line of enclosures.

Aluminum back panel for the Control Series line of enclosures.

General

Catalog Number

HW-WM2424A

Material

Aluminum

Series

Control

Type

Back Panel

UPC

786725858439

Dimensions

Height

21 in

Weight

5.5 lb

Width

21 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1