HUBBELL CANADA
Image of HW-WM2424CS Back Panel Control Series 21X21 Carbon Steel-White

Back Panel Control Series 21X21 Carbon Steel-White

Brand: Wiegmann

Catalog ID: HW-WM2424CS

Back Panel Control Series 21X21 Carbon Steel-White

Carbon Steel back panel for the Control Series line of enclosures.

Carbon Steel back panel for the Control Series line of enclosures.

General

Catalog Number

HW-WM2424CS

Color

Material

Carbon Steel

Series

Control

Type

Back Panel

UPC

786725858576

Dimensions

Height

21 in

Weight

13.4 lb

Width

21 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

80