HUBBELL CANADA
Image of HW-WM2412A Back Panel Control Series 21X9 Aluminum

Back Panel Control Series 21X9 Aluminum

Brand: Wiegmann

Catalog ID: HW-WM2412A

Back Panel Control Series 21X9 Aluminum

Aluminum back panel for the Control Series line of enclosures.

Aluminum back panel for the Control Series line of enclosures.

General

Catalog Number

HW-WM2412A

EU RoHS Indicator

No

Material

Aluminum

Series

Control

Type

Back Panel

UPC

786725858415

Dimensions

Height

21 in

Weight

4.5 lb

Width

9 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

UL Listed

Yes

Logistics

Carton Quantity

1