Brand: Wiegmann
Catalog ID: HW-WM3020CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM3020CS
Color
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858583
Height
27 in
Weight
14 lb
Width
17 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1