
Brand: Wiegmann
Catalog ID: NPDD6060
The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.
Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Catalog Number
NPDD6060
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725366606
Height
56 in
Weight
128 lb
Width
56 in
EU RoHS Indicator
Yes
Carton Quantity
1