
Brand: Wiegmann
Catalog ID: P0806AL
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P0806AL
Construction
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725334605
Actual Height
6.88 in
Actual Width
4.88 in
Height
7 in
Weight
0.5 lb
Width
5 in
EU RoHS Indicator
Yes
Carton Quantity
1