
Brand: Wiegmann
Catalog ID: P0806
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P0806
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725332304
Actual Height
6.88 in
Actual Width
4.88 in
Height
7 in
Weight
0.8 lb
Width
5 in
EU RoHS Indicator
Yes
Carton Quantity
1