HUBBELL CANADA
Image of NP1616SS Back Panel (N1/3R/4/12) 13 X 13, 304 Stainless Steel

Back Panel (N1/3R/4/12) 13 X 13, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP1616SS

Back Panel (N1/3R/4/12) 13X13 304 Stainless Steel

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP1616SS

Color

Construction

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725864836

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

5 lb

Width

19 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1