Brand: Wiegmann
Catalog ID: HW-MP1412A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1412A
Material
Aluminum
Series
Type
Back Panel
UPC
786725858033
Height
14 in
Weight
0.18 lb
Width
12 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
342