
Brand: Wiegmann
Catalog ID: HW-MP1614CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1614CS
Color
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725856442
Height
16 in
Weight
4.4 lb
Width
14 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
240