
Brand: Wiegmann
Catalog ID: HW-MP1614FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1614FG
Color
Material
Fiberglass
Series
Type
Back Panel
UPC
786725856534
Height
16 in
Weight
2.2 lb
Width
14 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
240