
Brand: Wiegmann
Catalog ID: HW-MP1816FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1816FG
Color
Material
Fiberglass
Series
Type
Back Panel
UPC
786725856541
Height
18 in
Weight
0.32 lb
Width
16 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1