HUBBELL CANADA
Image of HW-MP606A Back Panel (Premier/JIC Series Non-Metallic) 6X6 Aluminum

Back Panel (Premier/JIC Series Non-Metallic) 6X6 Aluminum

Brand: Wiegmann

Catalog ID: HW-MP606A

Back Panel (Premier/JIC Series Non-Metallic) 6X6 Aluminum

Aluminum back panel for the Classic, Premier and JIC line of enclosures.

Aluminum back panel for the Classic, Premier and JIC line of enclosures.

General

Catalog Number

HW-MP606A

Material

Aluminum

Series

  • Premier
  • Classic
  • JIC

Type

Back Panel

UPC

786725857968

Dimensions

Actual Height

4.88 in

Actual Width

4.88 in

Height

5 in

Weight

0.03 lb

Width

5 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1260