
Brand: Wiegmann
Catalog ID: HW-MP606CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP606CS
Color
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725856381
Actual Height
4.88 in
Actual Width
4.88 in
Height
5 in
Weight
0.5 lb
Width
5 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1920