
Brand: Wiegmann
Catalog ID: NP1612CG
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP1612CG
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725867837
Actual Height
14.2 in
Actual Width
10.2 in
Height
14 in
Weight
3 lb
Width
10 in
EU RoHS Indicator
Yes
Carton Quantity
1