
Brand: Wiegmann
Catalog ID: NP1616SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP1616SSC
Color
Construction
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725864683
Actual Height
1.375 in
Actual Width
19.25 in
Height
1 in
Weight
5 lb
Width
19 in
EU RoHS Indicator
Yes
Carton Quantity
1