
Brand: Wiegmann
Catalog ID: NP2424C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2424C
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725860463
Actual Height
22.2 in
Actual Width
22.2 in
Depth
1.25 in
Height
22 in
Weight
16 lb
Width
22 in
EU RoHS Indicator
Yes
Carton Quantity
1