
Brand: Wiegmann
Catalog ID: NP3020CG
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3020CG
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725867899
Actual Height
1.375 in
Actual Width
29.375 in
Height
1 in
Weight
16 lb
Width
29 in
EU RoHS Indicator
Yes
Carton Quantity
1