
Brand: Wiegmann
Catalog ID: NP3630CG
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3630CG
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725867974
Actual Height
1.375 in
Actual Width
35.25 in
Height
1 in
Weight
30 lb
Width
35 in
EU RoHS Indicator
Yes
Carton Quantity
1