
Brand: Wiegmann
Catalog ID: NP3636C
The C Series back panels are used in all N412C Ultimate Series enclosures. These panels allow the user to mount many types of electrical components.
Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3636C
Color
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725860623
Actual Height
34.2 in
Actual Width
34.2 in
Depth
1.25 in
Height
34 in
Weight
40 lb
Width
34 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
23