HUBBELL CANADA
Image of NP4836SSC Back Panel (Ultimate) 46.2 X 34.2, 304 Stainless Steel

Back Panel (Ultimate) 46.2 X 34.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP4836SSC

Back Panel (Ultimate) 46.2X34.2 304 Stainless Steel

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP4836SSC

Color

Construction

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725864805

Dimensions

Actual Height

46.2 in

Actual Width

34.2 in

Height

46 in

Weight

48 lb

Width

34 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1