HUBBELL CANADA
Image of BASOCL6-12FW BASOCL6-12FW Equipment Mounts Aluminum Standoff Brackets

BASOCL6-12FW Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Manufacturing (CMC)

Catalog ID: BASOCL6-12FW

Standoff bracket with 12” H-Bar, 1/2” 4-way bar

BASOCL6-12FW. Stand off bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 6” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • 1/2” lag bolt and 1/2” through bolt (not supplied)
  • 1/2” 4-way bar is available

General

Catalog Number

BASOCL6-12FW

Type

Conduit Bracket

UPC

192663130658

Dimensions

Bolt Size

1/2 in

Length

12 in