HUBBELL CANADA
Image of BB024L18LT14 BB024L18LT14 Flexible Copper Braid

BB024L18LT14 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB024L18LT14

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB024L18LT14

Connector Type

Braid

Material

Copper

UPC

781810674697

UPC 14 Digit GTIN

00781810674697

Dimensions

Length

18.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

50

Pallet Quantity

4800