HUBBELL CANADA
Image of BB024L6T14 BB024L6T14 Flexible Copper Braid

BB024L6T14 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB024L6T14

Flexible Copper Braid, 6.00 in L, Flexible copper braid jumpers designed to take up linear expansion and contraction.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB024L6T14

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810552520

UPC 14 Digit GTIN

00781810552520

Dimensions

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - N inch

0.5 in

Dimension - Stud Size inch

1/4

Length

6 in

Electrical Ratings

Rating - Indoor Amperage

93

Rating - Outdoor Amperage

93

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

150

Pallet Quantity

2250