HUBBELL CANADA
Image of BB100L14D63G4 BB100L14D63G4

BB100L14D63G4

Brand: Burndy

Catalog ID: BB100L14D63G4

Flexible Copper Braid 14.63 inches long

General

Catalog Number

BB100L14D63G4

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810211281

UPC 14 Digit GTIN

00781810211281

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No