HUBBELL CANADA
Image of BB100L48G10 BB100L48G10

BB100L48G10

Brand: Burndy

Catalog ID: BB100L48G10

Tin Plated Copper Braid 48 inches long

General

Catalog Number

BB100L48G10

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810360866

UPC 14 Digit GTIN

00781810360866

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No