HUBBELL CANADA
Image of BB154L1800 BB154L1800 Flexible Copper Braid

BB154L1800 Flexible Copper Braid

Brand: Burndy

Catalog ID: BB154L1800

Flexible Copper Braid 1800 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB154L1800

UPC

781810077849

Dimensions

Dimension - L Length Overall mm

45720 mm

Dimension - Length Overall inch

1800 in

Length

1800 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No