HUBBELL CANADA
Image of BB201L18D50G1 BB201L18D50G1, Flexible Copper Braid

BB201L18D50G1, Flexible Copper Braid

Brand: Burndy

Catalog ID: BB201L18D50G1

Flexible Copper Braid 18.50 inches long

General

Catalog Number

BB201L18D50G1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810173527

UPC 14 Digit GTIN

00781810212417

Dimensions

Dimension - L Length Overall mm

470 mm

Dimension - Length Overall inch

18.50 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid