HUBBELL CANADA
Image of BBB14416H BBB14416H, Bare Copper Busbar, 16" Long, 4" Wide, 32 Holes

BBB14416H, Bare Copper Busbar, 16" Long, 4" Wide, 32 Holes

OR

Brand: Burndy

Catalog ID: BBB14416H

Cu Bus Bar, 32 Holes, 16" L, 4" W, 1/4" T.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14416H

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

32

Sub Brand

BUS BAR

Type

BBB

UPC

781810489383

UPC 14 Digit GTIN

00781810489383

Dimensions

Dimension - Bar Length inch

16 in

Dimension - Bar Length mm

406 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

32