HUBBELL CANADA
Image of BBB14420J BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide

BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide

OR

Brand: Burndy

Catalog ID: BBB14420J

Copper Busbar, 34. Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Use As A Common Ground Point And Power Applications

Catalog Number

BBB14420J

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

68

Sub Brand

BUS BAR

Type

BBB

UPC

781810489390

UPC 14 Digit GTIN

00781810489390

Dimensions

Dimension - Bar Length inch

20 in

Dimension - Bar Length mm

508 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

68