HUBBELL CANADA
BD10G262 Flexible copper Braid, Copper Ferrules 10.00"x0.28"x0.19"
Image of BD10G262 BD10G262 Flexible copper Braid, Copper Ferrules 10.00"x0.28"x0.19"

BD10G262 Flexible copper Braid, Copper Ferrules 10.00"x0.28"x0.19"

Brand: Burndy

Catalog ID: BD10G262

Flexible copper Braid, Copper Ferrules 10.00"x0.28"x0.19".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD10G262

Connector Type

Braid

Material

Copper

UPC

781810503744

UPC 14 Digit GTIN

00781810503744

Dimensions

Dimension - L Length Overall mm

254

Dimension - Length Overall inch

10

Dimension - Width inch

0.28

Dimensions

10 in x 0.28 in x 0.19 in

Height

0.19 in

Length

10 in

Package Height

Package Length

Package Weight

Package Width

Width

0.28 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1