HUBBELL CANADA
Image of BD12N2U BD12N2U BD Type Braid, 12" Undrilled

BD12N2U BD Type Braid, 12" Undrilled

Brand: Burndy

Catalog ID: BD12N2U

Tinned Copper Braid, Undrilled, Length:12 in,Ampere Rating-190 INDOOR, 225 OUTDOOR.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD12N2U

UPC

621945484764

Dimensions

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Carton Quantity

5

Pallet Quantity

450